??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23111.0866 Locating Bushing
HELP_VARIABLE
Company
Halder
Description
EH 23111. - Locating Bushings for positioning clamping pins, press fit
Bill of material
23111.0866 Locating Bushing
BESTNR
Ref. No.
23111.0866
MAT
Material
Stainless steel
D1
F6
25 mm
D2
+0.01
35.03 mm
D3
31 mm
D4
40.2 mm
L1
5.25 mm
L2
10.22 mm
L3
21.0 mm
D22
H7
35 mm
D5
+1
42 mm
T1
±0.025
10.55 mm
T2
min.
28 mm
G
Weight
80 g
Embedded user actions